2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Type 042 Wafer, 1 Pole, 24 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
1
2
3
4
5
6
7
8
Type 011 Wafer, 1 Pole, 12 Positions, Solder Eyelets horiz., Shaft Ø3mm, Bushing M6x0.75mm
Type 011 Wafer, 1 Pole, 12 Positions, Solder Eyelets horiz., Shaft Ø3mm, Bushing M6x0.75mm
Type 011 Wafer, 1 Pole, 12 Positions, Pins for PCB horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 011 Wafer, 1 Pole, 12 Positions, Pins for PCB horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 011 Wafer, 4 Pole, 3 Positions, Pins for PCB horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 011 Wafer, 4 Pole, 3 Positions, Pins for PCB horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 042 Wafer, 1 Pole, 24 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 042 Wafer, 1 Pole, 24 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 042 Wafer, 1 Pole, 12 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 042 Wafer, 1 Pole, 12 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 07RTerminals vertical, shaft Ø3mm, bushing non threaded Ø5.5mm
Type 07RTerminals vertical, shaft Ø3mm, bushing non threaded Ø5.5mm
Type 041 Wafer, 2 Pole, 12 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 041 Wafer, 2 Pole, 12 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Type 081 Wafer, 12 Positions, Pins for PCB horiz., Shaft Ø4mm, bushing non threaded Ø7x5mm
Type 081 Wafer, 12 Positions, Pins for PCB horiz., Shaft Ø4mm, bushing non threaded Ø7x5mm
Show compressed display (8 products)
Order numberType 042 Wafer, 1 Pole, 24 Positions, Solder Eyelets horiz., Shaft Ø6mm, Bushing M10x0.75mm
Latest change15.01.2020 07:25:05
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties